??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1593158 - Contactless Encoder, Incremental: 4096 ppr, Premium Line
Bill of material
1593158
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1593158
DESCSHORT
Short Description
Contactless Encoder, Incremental: 4096 ppr, Premium Line
DESCLONG
Long Description
Contactless Encoder, Incremental: 4096 ppr, Premium Line, Operating voltage 10…30 VDC, Resolution, incremental 4096 ppr, Compact, rugged housing, Many mounting possibilities, Status displayed via LED, Immune to electromagnetic interference, Position of z-track can be set via Easy-Teach, Burst function, absolute angular position output incrementally via Easy-Teach pulse, 10…30 VDC, Male M12 x 1, 8-pin, Push-pull A, B, Z, A (inverse), B (inverse)
EAN
4047101418309
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RI360P0-QR24M0-4096X2-H1181
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink