??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
1600616 - Magnetic Field Sensor, For Detection of M6 Weld Nuts, For Detection of Ferromagn
Bill of material
1600616
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1600616
DESCSHORT
Short Description
Magnetic Field Sensor, For Detection of M6 Weld Nuts, For Detection of Ferromagn
DESCLONG
Long Description
Magnetic Field Sensor, For Detection of M6 Weld Nuts, For Detection of Ferromagnetic Parts, Operating voltage 10…30 VDC, Threaded barrel, M12 x 1, Stainless steel, 1.4301, DC 3-wire, 10…30 VDC, NC/NO parametrizable with teach adapter VB2‐SP1, M12 x 1 male connector
EAN
4047101209785
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NIMFE-EM12/4.9L88-UP6X-H1141/S1182
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink