??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
160076
Bill of material
1600765006
PN
Part Number
1600765006
DESC
Description
MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 10 Circuits, Keying Option A, with Connector Position Assurance, Black
CIRCUITS
Circuits
10
GENDER
Gender
Receptacle
ROWS
Number of Rows
2
MAT
Material
Polyamide (PA)
COL
Color
Black
PU
Package unit
Partitioned Carton
QU
Quantity unit
Partitioned Carton