??
Catalog navigation
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1601634 - RC-17P1N8D0000
Bill of material
PHOENIX CONTACT 1601634
MANUID
Product number of the Manufacturer
1601634
DESCSHORT
Short Description
Contact insert
DESCLONG
Long Description
Contact insert, number of positions: 17, type of contact: Pin, Crimp connection
MANUTYPEDESC
Manufacturer Type Description
RC-17P1N8D0000
PREVIEW
Preview
INTNO
International product number
4046356235808
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
AAO663
GTIN
4046356235808
AAW338
Manufacturer product designation
Contact insert
AAU734
Manufacturer product description
Contact insert, number of positions: 17, type of contact: Pin, Crimp connection
AAO057
Product type
RC-17P1N8D0000
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink