??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
16023 - Inductive Sensor
Bill of material
16023
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
16023
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101077223
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI15-CP40-AP6X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink