??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1604800-9
Bill of material
1604800-9
PN
Part Number
1604800-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1604800-9
TEINTERNALDESCRIPTION
TE Internal Description
ASSY,PLUG,REC QUADRAX,12 POS,WHDWE
CONNECTORHOUSINGSHAPE
Connector & Housing Shape
Rectangular
CONNECTORPRODUCTTYPE
Connector Product Type
Housing Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Cable-to-Panel
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
KEYINGCODE
Keying Code
A
NUMBEROFPOSITIONS
Number of Positions
12
RELEASESTYLE
Release Style
Rear
SHELLFINISH
Shell Finish
Black Anodized
CONTACTTYPE
Contact Type
Pin
RACKPANELCONNECTORCONTACTSIZE
Rack & Panel Connector Contact Size
8
RACKPANELCONNECTORCONTACTSTYLE
Rack & Panel Connector Contact Style
Quadrax
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
COMMENT
Comment
Customer marking, see drawing., Jackscrew kit assembled., Recommended contact with wire seal 1445693-4.