??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1605745 - SM-36KP003
Bill of material
PHOENIX CONTACT 1605745
MANUID
Product number of the Manufacturer
1605745
DESCSHORT
Short Description
Crimp contact
DESCLONG
Long Description
Crimp contact, turned, Single contact, contact diameter: 3.6 mm, crimp range: 4 mm² ... 6 mm², Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1241971
MANUTYPEDESC
Manufacturer Type Description
SM-36KP003
PREVIEW
Preview
INTNO
International product number
4046356182324
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAF040
net weight
0.004 kg
AAC194
Type of packaging
PCE
AAB754
Contact design
Pin
AAC207
Material of the contact
CuZn
AAC202
Material of the contact coat
not relevant
AAB530
Diameter of the contact
3.600 mm
AAS465
Insertion cycles, min.
100
AAS458
Conductor connection method
crimp connection
AAO663
GTIN
4046356182324
AAW338
Manufacturer product designation
Crimp contact
AAO057
Product type
SM-36KP003
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink