??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1608032 - VS-PPC-C1-SCRJ-MNNA-PG9-A4D-C
Bill of material
PHOENIX CONTACT 1608032
MANUID
Product number of the Manufacturer
1608032
DESCSHORT
Short Description
FO connectors
DESCLONG
Long Description
FO connectors, degree of protection: IP65/IP67, number of positions: 2, material: Metal, connection method: Push-pull, cable outlet: straight, color: silver
MANUTYPEDESC
Manufacturer Type Description
VS-PPC-C1-SCRJ-MNNA-PG9-A4D-C
PREVIEW
Preview
INTNO
International product number
4046356131704
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP67
BAF016
width
22 mm
BAA020
height
30 mm
BAD875
Net weight
72 g
AAK469
material of ferrule
Metal film
AAO663
GTIN
4046356131704
AAW338
Manufacturer product designation
FO connectors
AAU734
Manufacturer product description
Fiber optic connector SC-RJ, IP67, with push-pull interlocking, metal housing, duplex, with fast connection technology, for polymer fiber 980/1000 µm, for individual wire diameter 2.2 mm, for cable cross section 6.5 mm ... 9.5 mm
AAO057
Product type
VS-PPC-C1-SCRJ-MNNA-PG9-A4D-C
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink