PHOENIX CONTACT 1608045
PHOENIX CONTACT
Information, communication and media technology
Network technology (computer communication)
Network component (general application)
Fiber optic connector (general application)
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{phoenix_contact/19/17/01/22/1608045.prj},{NB=1608045},{MANUID=1608045},{BAF016=22},{BAA020=30},{BAD875=70.840},{AAO663=4046356131711},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1608045},{DESCSHORT=FO connectors},{DESCLONG=FO connectors, degree of protection: IP65/IP67, number of positions: 2, material: Metal, connection method: Push-pull, cable outlet: straight, color: silver},{MANUTYPEDESC=VS-PPC-C1-SCRJ-MNNA-PG9-A3C-C},{PREVIEW=../../../_pool_/7a/37/30042_2000_int_04.png},{INTNO=4046356131711},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=22},{BAG975=IP67},{AAK469=Metal film},{AAW338=FO connectors}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1608045 - VS-PPC-C1-SCRJ-MNNA-PG9-A3C-C
Bill of material
PHOENIX CONTACT 1608045
MANUID
Product number of the Manufacturer
1608045
DESCSHORT
Short Description
FO connectors
DESCLONG
Long Description
FO connectors, degree of protection: IP65/IP67, number of positions: 2, material: Metal, connection method: Push-pull, cable outlet: straight, color: silver
MANUTYPEDESC
Manufacturer Type Description
VS-PPC-C1-SCRJ-MNNA-PG9-A3C-C
PREVIEW
Preview
INTNO
International product number
4046356131711
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAG975
degree of protection
IP67
BAF016
width
22
mm
BAA020
height
30
mm
BAD875
Net weight
70.840
g
AAK469
material of ferrule
Metal film
AAO663
GTIN
4046356131711
AAW338
Manufacturer product designation
FO connectors
AAU734
Manufacturer product description
Fiber optic connector SC-RJ, IP67, with push-pull interlocking, metal housing, duplex, with fast connection technology, for PCF fiber 200/230 µm, for individual wire diameter 2.2 mm, for cable cross section 6.5 mm ... 9.5 mm
AAO057
Product type
VS-PPC-C1-SCRJ-MNNA-PG9-A3C-C
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink