??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1608800 - Inductive Sensor
Bill of material
1608800
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1608800
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Flush, Cable length 2 m, Rectangular, height 20 mm, Active face on top, Plastic, PBT-GF30-V0, Factor 1 for all metals, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101078152
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI15U-Q20-AP6X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink