??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1610008 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610008
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1610008
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 400 mm, Smooth sonic transducer face, Cylindrical housing M18, potted, Connection via M12 x 1 male, Temperature compensation, Blind zone: 2.5 cm, Range: 40 cm, Resolution: 0.5 mm, Aperture angle of sonic cone: ±15 °, 1 × switching output, PNP, Teachable settings, NO/NC programmable
EAN
4047101287424
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU40U-M18M-UP8X2-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink