??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
1610021 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610021
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1610021
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 400 mm, Smooth sonic transducer face, Cylindrical housing M18, potted, Connection via M12 x 1 male, Temperature compensation, Blind zone: 2.5 cm, Range: 40 cm, Resolution: 0.5 mm, Aperture angle of sonic cone: ±15 °, Frequency output 240…1600 Hz (60…400 Hz), Frequency range selectable via FS control line (see functional principle)
EAN
4047101346107
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU40U-M18M-LFX-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink