??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
1610022 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610022
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1610022
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 1000 mm, Smooth sonic transducer face, Cylindrical housing M18, potted, Connection via M12 x 1 male, Temperature compensation, Blind zone: 15 cm, Range: 100 cm, Resolution: 1 mm, Aperture angle of sonic cone: ±16 °, Frequency output 300…2000 Hz (150…1000 Hz), Frequency range selectable via FS control line (see functional principle)
EAN
4047101346114
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU100U-M18M-LFX-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink