??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
1610024 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610024
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1610024
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 400 mm, Smooth sonic transducer face, Cylindrical housing M18, potted, Connection via M12 x 1 male, Teach range adjustable via pushbutton or adapter, Temperature compensation, Blind zone: 2.5 cm, Range: 40 cm, Resolution: 0.5 mm, Aperture angle of sonic cone: ±15 °, 1 × switching output, PNP/NPN, 1 × analog output, 4…20 mA / 0…10 V / additional switching output, PNP/NPN, NO/NC programmable, Transmission of process value and parametrization via IO-link
EAN
4047101287370
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU40U-M18E-LIU2PN8X2T-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink