??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
1610027 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610027
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1610027
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 1300 mm, Rectangular transducer front, Cylindrical housing M18, potted, Connection via M12 x 1 male, Teach range adjustable via pushbutton or adapter, Temperature compensation, Blind zone: 15 cm, Range: 130 cm, Resolution: 1 mm, Aperture angle of sonic cone: ±16 °, 1 × switching output, PNP/NPN, 1 × analog output, 4…20 mA / 0…10 V / additional switching output, PNP/NPN, NO/NC programmable, Transmission of process value and parametrization via IO-link
EAN
4047101370317
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU130U-M18ES-LIU2PN8X2T-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink