??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1610040 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610040
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1610040
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 3000 mm, Smooth sonic transducer face, Cylindrical housing M30, potted, Connection via M12 x 1 male, Measuring range adjustable via teach button/Easy-Teach, Temperature compensation, Blind zone: 30 cm, Range: 300 cm, Resolution: 1 mm, Aperture angle of sonic cone: ±15 °, 2 x switching outputs, PNP, NO/NC programmable
EAN
4047101287431
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU300U-M30E-2UP8X2T-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink