??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
1610042 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610042
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1610042
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 3000 mm, Smooth sonic transducer face, Cylindrical housing M30, potted, Connection via M12 x 1 male, Measuring range adjustable via teach button/Easy-Teach, Temperature compensation, Blind zone: 30 cm, Range: 300 cm, Resolution: 1 mm, Aperture angle of sonic cone: ±15 °, 2 x switching outputs, PNP, Approval: cULus, UL Kond.: Amb. Air temp. 85°C, Encl. Type 1, Input: 30VDC, 150mA; Class 2, binary OUT: 30VDC, 150mA each output, max. 2A; Use same supply source for all circuits
EAN
4047101403725
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU300U-M30E-2UP8X2T-H1151/S1331
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink