??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
1610048 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610048
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1610048
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 3000 mm, Smooth sonic transducer face, Cylindrical housing M30, potted, Connection via M12 x 1 male, Measuring range adjustable via teach button/Easy-Teach, Temperature compensation, Blind zone: 30 cm, Range: 300 cm, Resolution: 1 mm, Aperture angle of sonic cone: ±15 °, 1 × switching output, PNP/NPN, 1 × analog output, 4…20 mA / 0…10 V / additional switching output, PNP/NPN, NO/NC programmable, Transmission of process value and parametrization via IO-link
EAN
4047101287318
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU300U-M30E-LIU2PN8X2T-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink