??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1610052 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610052
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1610052
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 2000 mm, Separate transducers for transmitter and receiver, Rectangular housing 40 x 40 x 166 mm, Connection via screw terminals, Terminal chamber for M20 x 1.5 cable gland, Teach range adjustable via button, Blind zone: 5 cm, Range: 200 cm, Resolution: 1 mm, Aperture angle of sonic cone: ±60 °, 2 x switching outputs, PNP, NO/NC programmable
EAN
4047101287462
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU200-CP40-2UP8X2T
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink