??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
1610055 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610055
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1610055
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 2000 mm, Separate transducers for transmitter and receiver, Rectangular housing 40 x 40 x 166 mm, Connection via screw terminals, Terminal chamber for M20 x 1.5 cable gland, Teach range adjustable via button, Blind zone: 5 cm, Range: 200 cm, Resolution: 1 mm, Aperture angle of sonic cone: ±60 °, 2 x switching outputs, NPN, NO/NC programmable
EAN
4047101397475
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU200-CP40-2UN8X2T
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink