??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
1610070 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610070
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1610070
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 700 mm, Smooth sonic transducer face, Cylindrical housing M18, potted, Connection via M12 x 1 male, Temperature compensation, Blind zone: 10 cm, Range: 70 cm, Resolution: 1 mm, Aperture angle of sonic cone: ±16 °, 1 × switching output, PNP, Teachable settings, NO/NC programmable
EAN
4047101352047
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU70U-M18M-UP8X2-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink