??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
1610077 - Ultrasonic Sensor, Retroreflective Sensor
Bill of material
1610077
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1610077
DESCSHORT
Short Description
Ultrasonic Sensor, Retroreflective Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Retroreflective Sensor, Operating voltage 15…30 VDC, Max. range 1000 mm, Smooth sonic transducer face, Cylindrical housing M18, potted, Connection via M12 x 1 male, Temperature compensation, Teach-in range: 15…98 cm, Resolution: 1 mm, Aperture angle of sonic cone: ±16 °, 1 x switching output, PNP, Configurable via Teach-In, Parameterizable NO/NC
EAN
4047101386578
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU100L-M18M-UP8X2-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink