??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1610078 - Ultrasonic Sensor, Retroreflective Sensor
Bill of material
1610078
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1610078
DESCSHORT
Short Description
Ultrasonic Sensor, Retroreflective Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Retroreflective Sensor, Operating voltage 15…30 VDC, Max. range 400 mm, Rectangular transducer front, Cylindrical housing M18, potted, Connection via M12 x 1 male, Temperature compensation, Teach-in range: 2.5…39 cm, Aperture angle of sonic cone: ±9 °, 1 x switching output, PNP, Configurable via Teach-In, Parameterizable NO/NC
EAN
4047101392722
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU40L-M18MS-UP8X2-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink