??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
1610086 - Ultrasonic Sensor, Retroreflective Sensor
Bill of material
1610086
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1610086
DESCSHORT
Short Description
Ultrasonic Sensor, Retroreflective Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Retroreflective Sensor, Operating voltage 15…30 VDC, Max. range 400 mm, Rectangular transducer front, Cylindrical housing M18, potted, Connection via M12 x 1 male, Temperature compensation, Teach-in range: 2.5…39 cm, Aperture angle of sonic cone: ±9 °, 1 x switching output, NPN, Configurable via Teach-In, Parameterizable NO/NC
EAN
4047101392760
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU40L-M18MS-UN8X2-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink