??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
1610106 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610106
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1610106
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 1000 mm, Rectangular transducer front, Cylindrical housing M18, potted, Connection via M12 x 1 male, Temperature compensation, Blind zone: 15 cm, Range: 100 cm, Resolution: 1 mm, Aperture angle of sonic cone: ±16 °, PNP switching output, NO/NC programmable, IO-Link
EAN
4047101430226
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU100U-M18MS-AP8X2-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink