??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
1613000 - Inductive Sensor
Bill of material
1613000
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1613000
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Rectangular, height 5.5 mm, Active face on top, Plastic, PP, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101147261
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI2-Q5.5-AP6X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink