??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
1613001 - Inductive Sensor, Resistant to Magnetic Fields
Bill of material
1613001
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1613001
DESCSHORT
Short Description
Inductive Sensor, Resistant to Magnetic Fields
DESCLONG
Long Description
Inductive Sensor, Resistant to Magnetic Fields, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Rectangular, height 5.5 mm, Active face on top, Plastic, PP, Resistant to magnetic fields (weld resistant), for DC and AC fields, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101147278
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI2-Q5.5-AP6X/S34
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink