??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1613100 - Inductive Sensor
Bill of material
1613100
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1613100
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Rectangular, height 5.5 mm, Active face on top, Plastic, PP, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101147445
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI2-Q5.5-AN6X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink