??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1613272 - Counterplate for part number 16-1-3271
Bill of material
16-1-3272
PREVIEW
REF
Reference
16-1-3272
MATERIAL
Material
steel
FINISH
Finish
chrome plated
A
62 mm
B
22 mm
WEIGHT
weight
41 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25692-counterplate-for-part-number-16-1-3271.html