??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1613437 - Springloaded latches - bolt "nose-down"
Bill of material
16-1-3437
PREVIEW
REF
Reference
16-1-3437
MATERIAL
Material
brass
FINISH
Finish
chrome plated
A
70 mm
B
73 mm
C
2.0 mm
D
1.5 mm
K
16 mm
E
22 mm
F
28 mm
H
38 mm
G
45 mm
WEIGHT
weight
163 g
J
16 mm
S
7 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26039-springloaded-latches-bolt-nose-down.html