??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1613594 - Roller catch without counterplate
Bill of material
16-1-3594
PREVIEW
REF
Reference
16-1-3594
MATERIAL
Material
polymer
FINISH
Finish
white
A
53 mm
B
14 mm
WEIGHT
weight
9 g
FORCE
strength
1.5kg maxi
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25687-roller-catch-without-counterplate.html