??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
1613595 - Counterplates for part number 16-1-3594
Bill of material
16-1-3595
PREVIEW
REF
Reference
16-1-3595
MATERIAL
Material
polymer
FINISH
Finish
white
A
34 mm
B
10 mm
NOTE
Note
with pin
WEIGHT
weight
1.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25689-counterplates-for-part-number-16-1-3594.html