??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1613626 - Springloaded latches - bolt "nose-up"
Bill of material
16-1-3626
PREVIEW
REF
Reference
16-1-3626
MATERIAL
Material
brass
FINISH
Finish
chrome plated
A
35 mm
B
36.5 mm
C
1.2 mm
D
1 mm
K
8 mm
E
11 mm
F
13.5 mm
H
19 mm
G
23 mm
WEIGHT
weight
24 g
J
8 mm
S
3.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26040-springloaded-latches-bolt-nose-up.html