??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1613629 - Springloaded latches - bolt "nose-up"
Bill of material
16-1-3629
PREVIEW
REF
Reference
16-1-3629
MATERIAL
Material
brass
FINISH
Finish
chrome plated
A
50 mm
B
56 mm
C
1.5 mm
D
1.2 mm
K
11 mm
E
16 mm
F
19 mm
H
29.5 mm
G
34 mm
WEIGHT
weight
75 g
J
12 mm
S
4.8 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26041-springloaded-latches-bolt-nose-up.html