??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pinet
Description
1613633 - Strikes for latches with dimension A = 35, 50 and 70 mm
Bill of material
16-1-3633
PREVIEW
REF
Reference
16-1-3633
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
35 mm
B
11 mm
C
1.2 mm
D
11.5 mm
H
11.5 mm
G
23 mm
WEIGHT
weight
4.5 g
S
3.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25666-strikes-for-latches-with-dimension-a-35-50-and-70-mm.html