??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1613636 - Strikes for latches with dimension A = 35, 50 and 70 mm
Bill of material
16-1-3636
PREVIEW
REF
Reference
16-1-3636
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
50 mm
B
16 mm
C
1.5 mm
D
16 mm
H
16 mm
G
34 mm
WEIGHT
weight
12 g
S
4.8 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26044-strikes-for-latches-with-dimension-a-35-50-and-70-mm.html