??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1613640 - Strikes for latches with dimension A = 35, 50 and 70 mm
Bill of material
16-1-3640
PREVIEW
REF
Reference
16-1-3640
MATERIAL
Material
brass
FINISH
Finish
chrome plated
A
68.5 mm
B
22 mm
C
2 mm
D
21 mm
H
21 mm
G
43.5 mm
WEIGHT
weight
33 g
S
7 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26047-strikes-for-latches-with-dimension-a-35-50-and-70-mm.html