??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1614038 - Other strikes for part numbers 16-7-3400, 16-7-3402 and 16-7-3508
Bill of material
16-1-4038
PREVIEW
REF
Reference
16-1-4038
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
63 mm
B
25 mm
C
3 mm
F
8.8 mm
G
26 mm
WEIGHT
weight
42 g
S
4.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26205-other-strikes-for-part-number-16-7-3508.html