??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1614050 - Lockable toggle latch without strike
Bill of material
16-1-4050
PREVIEW
REF
Reference
16-1-4050
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
106.5 mm
B
40 mm
C
17 mm
WEIGHT
weight
132 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25068-lockable-toggle-latch-without-strike.html