??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
1614107 - Paddle latches 68.5 x 84 mm
Bill of material
16-1-4107
PREVIEW
REF
Reference
16-1-4107
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
68.5 mm
B
84 mm
NOTE
Note
without key
WEIGHT
weight
184 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25639-paddle-latches-68-5-x-84-mm.html