??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1614111 - Mini toggle latch without strike - 30.5 mm
Bill of material
16-1-4111
PREVIEW
REF
Reference
16-1-4111
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
30.5 mm
B
15.4 mm
C
6.5 mm
WEIGHT
weight
4 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30367-mini-toggle-latch-without-strike-30-5-mm.html