??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1614112 - Compression latches with or without key - lift and turn
Bill of material
16-1-4112
PREVIEW
REF
Reference
16-1-4112
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
79 mm
B
36 mm
C
52 mm
NOTE
Note
without key
WEIGHT
weight
204 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25632-compression-latches-with-or-without-key-lift-and-turn.html