??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pinet
Description
1614261 - Hooked toogle latch without strike
Bill of material
16-1-4261
PREVIEW
REF
Reference
16-1-4261
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
80 mm
B
27 mm
C
32.1 mm
NOTE
Note
80 < A < 107
WEIGHT
weight
82 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30366-hooked-toogle-latch-without-strike.html