??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1614282 - Slam latch in stainless steel - bolt "nose-down"
Bill of material
16-1-4282
PREVIEW
REF
Reference
16-1-4282
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
56 mm
B
73.5 mm
C
2.7 mm
D
1.2 mm
K
12 mm
E
20 mm
F
22 mm
H
29.7 mm
G
30 mm
WEIGHT
weight
87 g
S
5.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30286-slam-latch-in-stainless-steel-bolt-nose-down.html