??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pinet
Description
1614311 - Barrel bolt in aluminium
Bill of material
16-1-4311
PREVIEW
REF
Reference
16-1-4311
MATERIAL
Material
6060 T5 alu
FINISH
Finish
clear anodised
A
60 mm
B
36.5 mm
C
34 mm
WEIGHT
weight
65 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30427-barrel-bolt-in-aluminium.html