??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1614315 - Barrel bolt in aluminium - small dimension
Bill of material
16-1-4315
PREVIEW
REF
Reference
16-1-4315
MATERIAL
Material
6060 T5 alu
FINISH
Finish
clear anodised
A
30 mm
B
22,5 mm
C
18,2 mm
WEIGHT
weight
11 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30439-barrel-bolt-in-aluminium-small-dimension.html