??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1614340 - Concealed springloaded latches - Bolt nose-up
Bill of material
16-1-4340
PREVIEW
REF
Reference
16-1-4340
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
35 mm
B
36.5 mm
C
1.2 mm
D
1 mm
K
8 mm
E
11 mm
F
13.5 mm
H
19 mm
G
23 mm
WEIGHT
weight
20 g
J
8 mm
S
3.5 mm