??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pinet
Description
1614343 - Concealed springloaded latches - Bolt nose-down
Bill of material
16-1-4343
PREVIEW
REF
Reference
16-1-4343
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
35 mm
B
36.5 mm
C
1.2 mm
D
1 mm
K
8 mm
E
11 mm
F
13.5 mm
H
19 mm
G
23 mm
WEIGHT
weight
20 g
J
8 mm
S
3.5 mm