??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1614345 - Concealed springloaded latches - Bolt nose-down
Bill of material
16-1-4345
PREVIEW
REF
Reference
16-1-4345
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
70 mm
B
73 mm
C
2.0 mm
D
1.5 mm
K
16 mm
E
22 mm
F
28 mm
H
38 mm
G
45 mm
WEIGHT
weight
129 g
J
16 mm
S
7 mm