??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1615585 - SF-Z0054
Bill of material
PHOENIX CONTACT 1615585
MANUID
Product number of the Manufacturer
1615585
DESCSHORT
Short Description
Crimping pliers with digital display
DESCLONG
Long Description
Crimping pliers for turned crimp contacts Ø 0.6 mm / Ø 0.8 mm / Ø 1 mm / Ø 2 mm, litz wire cross section of 0.06 mm² ... 2.5 mm²
MANUTYPEDESC
Manufacturer Type Description
SF-Z0054
PREVIEW
Preview
INTNO
International product number
4046356479134
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAD875
Net weight
797.100 g
AAK209
construction/operation
mechanic one hand
AAG800
crimping lock present
No
AAG798
plastic collar present
No
AAG799
positioner present
No
AAO663
GTIN
4046356479134
AAW338
Manufacturer product designation
Crimping pliers with digital display
AAU734
Manufacturer product description
Crimping pliers for turned crimp contacts Ø 0.6 mm / Ø 0.8 mm / Ø 1 mm / Ø 2 mm, litz wire cross section of 0.06 mm² ... 2.5 mm²
AAO057
Product type
SF-Z0054
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink